#include <httpd.h>
Data Fields | |
signed short | internal_temp |
char | last_connected_ip [sizeof("123.123.123.123")] |
u8_t | led_status |
char | local_ip [sizeof("123.123.123.123")] |
size_t | tot_req |
u32_t | up_time |
signed short BoardStatus::internal_temp |
Referenced by cgi_status(), cgi_temp(), and http_accept().
char BoardStatus::last_connected_ip[sizeof("123.123.123.123")] |
Referenced by cgi_status().
u8_t BoardStatus::led_status |
Referenced by cgi_led(), cgi_ledStatus(), and cgi_status().
char BoardStatus::local_ip[sizeof("123.123.123.123")] |
Referenced by cgi_status().
size_t BoardStatus::tot_req |
Referenced by cgi_status().
u32_t BoardStatus::up_time |
Referenced by cgi_status(), and cgi_uptime().