Macros | |
#define | LWIP_ASSERT(message, assertion) |
#define | LWIP_DBG_FRESH 0x10U |
flag for LWIP_DEBUGF indicating newly added code, not thoroughly tested yet More... | |
#define | LWIP_DBG_HALT 0x08U |
flag for LWIP_DEBUGF to halt after printing this debug message More... | |
#define | LWIP_DBG_LEVEL_ALL 0x00 |
lower two bits indicate debug level More... | |
#define | LWIP_DBG_LEVEL_OFF LWIP_DBG_LEVEL_ALL /* compatibility define only */ |
#define | LWIP_DBG_LEVEL_SERIOUS 0x02 /* memory allocation failures, ... */ |
#define | LWIP_DBG_LEVEL_SEVERE 0x03 |
#define | LWIP_DBG_LEVEL_WARNING 0x01 /* bad checksums, dropped packets, ... */ |
#define | LWIP_DBG_MASK_LEVEL 0x03 |
#define | LWIP_DBG_OFF 0x00U |
flag for LWIP_DEBUGF to disable that debug message More... | |
#define | LWIP_DBG_ON 0x80U |
flag for LWIP_DEBUGF to enable that debug message More... | |
#define | LWIP_DBG_STATE 0x20U |
flag for LWIP_DEBUGF indicating a state debug message (to follow module states) More... | |
#define | LWIP_DBG_TRACE 0x40U |
flag for LWIP_DEBUGF indicating a tracing message (to follow program flow) More... | |
#define | LWIP_DEBUGF(debug, message) |
if "expression" isn't true, then print "message" and execute "handler" expression More... | |
#define LWIP_ASSERT | ( | message, | |
assertion | |||
) |
Referenced by dhcp_cleanup(), dhcp_create_msg(), dhcp_delete_msg(), dhcp_option(), dhcp_option_byte(), dhcp_option_long(), dhcp_option_short(), dhcp_option_trailer(), dhcp_parse_reply(), dhcp_recv(), dhcp_set_struct(), dhcp_start(), dhcp_stop(), etharp_arp_input(), etharp_find_addr(), etharp_find_entry(), etharp_output(), etharp_output_to_arp_index(), etharp_query(), etharp_raw(), etharp_send_ip(), etharp_update_arp_entry(), ethernet_input(), ethernetif_init(), gmac_rx_populate_queue(), icmp_input(), icmp_send_response(), if(), inet_chksum_pseudo_partial(), ip_frag(), ip_frag_free_pbuf_custom_ref(), ip_output(), ip_reass_chain_frag_into_datagram_and_validate(), ip_reass_dequeue_datagram(), ip_reass_free_complete_datagram(), ipaddr_aton(), ipfrag_free_pbuf_custom(), mem_free(), mem_init(), mem_malloc(), mem_trim(), memp_free(), netif_add(), pbuf_alloc(), pbuf_alloced_custom(), pbuf_cat(), pbuf_coalesce(), pbuf_copy(), pbuf_dechain(), pbuf_free(), pbuf_header(), pbuf_realloc(), pbuf_take(), plug_holes(), raw_sendto(), tcp_abandon(), tcp_close_shutdown(), tcp_create_segment(), tcp_enqueue_flags(), tcp_err(), tcp_input(), tcp_output(), tcp_output_alloc_header(), tcp_output_segment(), tcp_pbuf_prealloc(), tcp_pcb_purge(), tcp_pcb_remove(), tcp_poll(), tcp_process(), tcp_receive(), tcp_recv(), tcp_recved(), tcp_rst(), tcp_sent(), tcp_slowtmr(), tcp_update_rcv_ann_wnd(), tcp_write(), tcp_write_checks(), udp_bind(), and udp_input().
#define LWIP_DBG_FRESH 0x10U |
flag for LWIP_DEBUGF indicating newly added code, not thoroughly tested yet
#define LWIP_DBG_HALT 0x08U |
flag for LWIP_DEBUGF to halt after printing this debug message
#define LWIP_DBG_LEVEL_ALL 0x00 |
lower two bits indicate debug level
#define LWIP_DBG_LEVEL_OFF LWIP_DBG_LEVEL_ALL /* compatibility define only */ |
#define LWIP_DBG_LEVEL_SERIOUS 0x02 /* memory allocation failures, ... */ |
Referenced by dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_handle_offer(), dhcp_inform(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_release(), dhcp_renew(), etharp_output(), etharp_raw(), ip_input(), ip_route(), mem_free(), mem_malloc(), pbuf_alloc(), pbuf_free(), pbuf_header(), raw_sendto(), and udp_input().
#define LWIP_DBG_LEVEL_SEVERE 0x03 |
Referenced by mem_free(), mem_trim(), and tcp_write_checks().
#define LWIP_DBG_LEVEL_WARNING 0x01 /* bad checksums, dropped packets, ... */ |
Referenced by dhcp_arp_reply(), dhcp_check(), dhcp_recv(), dhcp_select(), etharp_arp_input(), ip_input(), pbuf_alloced_custom(), raw_sendto(), and tcp_output_segment().
#define LWIP_DBG_MASK_LEVEL 0x03 |
#define LWIP_DBG_OFF 0x00U |
flag for LWIP_DEBUGF to disable that debug message
#define LWIP_DBG_ON 0x80U |
flag for LWIP_DEBUGF to enable that debug message
#define LWIP_DBG_STATE 0x20U |
flag for LWIP_DEBUGF indicating a state debug message (to follow module states)
Referenced by dhcp_arp_reply(), dhcp_bind(), dhcp_check(), dhcp_coarse_tmr(), dhcp_decline(), dhcp_discover(), dhcp_fine_tmr(), dhcp_handle_offer(), dhcp_inform(), dhcp_rebind(), dhcp_reboot(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_start(), dhcp_t1_timeout(), dhcp_t2_timeout(), dhcp_timeout(), netif_set_gw(), netif_set_ipaddr(), netif_set_netmask(), tcp_write(), tcp_write_checks(), udp_bind(), and udp_connect().
#define LWIP_DBG_TRACE 0x40U |
flag for LWIP_DEBUGF indicating a tracing message (to follow program flow)
Referenced by dhcp_arp_reply(), dhcp_bind(), dhcp_check(), dhcp_coarse_tmr(), dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_fine_tmr(), dhcp_handle_nak(), dhcp_handle_offer(), dhcp_inform(), dhcp_parse_reply(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_start(), dhcp_stop(), dhcp_t1_timeout(), dhcp_t2_timeout(), dhcp_timeout(), etharp_arp_input(), etharp_find_entry(), etharp_output(), etharp_query(), etharp_raw(), etharp_request(), etharp_send_ip(), etharp_update_arp_entry(), ethernet_input(), ip_input(), mem_free(), netif_set_gw(), netif_set_ipaddr(), netif_set_netmask(), pbuf_alloc(), pbuf_alloced_custom(), pbuf_chain(), pbuf_copy(), pbuf_dechain(), pbuf_free(), pbuf_free_ooseq(), pbuf_header(), raw_new(), raw_sendto(), tcp_enqueue_flags(), tcp_write(), udp_bind(), udp_connect(), and udp_input().
#define LWIP_DEBUGF | ( | debug, | |
message | |||
) |
if "expression" isn't true, then print "message" and execute "handler" expression
Referenced by arp_timer(), dhcp_arp_reply(), dhcp_bind(), dhcp_check(), dhcp_coarse_tmr(), dhcp_create_msg(), dhcp_decline(), dhcp_discover(), dhcp_fine_tmr(), dhcp_handle_nak(), dhcp_handle_offer(), dhcp_inform(), dhcp_parse_reply(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_release(), dhcp_renew(), dhcp_select(), dhcp_start(), dhcp_stop(), dhcp_t1_timeout(), dhcp_t2_timeout(), dhcp_timeout(), dhcp_timer_coarse(), dhcp_timer_fine(), etharp_arp_input(), etharp_find_entry(), etharp_free_entry(), etharp_output(), etharp_query(), etharp_raw(), etharp_request(), etharp_send_ip(), etharp_tmr(), etharp_update_arp_entry(), ethernet_input(), ethernetif_input(), gmac_low_level_init(), gmac_low_level_input(), gmac_low_level_output(), gmac_rx_populate_queue(), icmp_input(), icmp_send_response(), inet_chksum_pseudo(), inet_chksum_pseudo_partial(), ip_frag(), ip_input(), ip_output(), ip_reass(), ip_reass_enqueue_new_datagram(), ip_reass_timer(), ip_reass_tmr(), ip_route(), mem_free(), mem_malloc(), mem_trim(), netif_add(), netif_find(), netif_remove(), netif_set_default(), netif_set_gw(), netif_set_ipaddr(), netif_set_netmask(), pbuf_alloc(), pbuf_alloced_custom(), pbuf_chain(), pbuf_copy(), pbuf_dechain(), pbuf_free(), pbuf_free_ooseq(), pbuf_header(), raw_new(), raw_sendto(), tcp_abandon(), tcp_alloc(), tcp_bind(), tcp_close(), tcp_connect(), tcp_create_segment(), tcp_enqueue_flags(), tcp_fasttmr(), tcp_input(), tcp_keepalive(), tcp_kill_prio(), tcp_kill_timewait(), tcp_listen_input(), tcp_output(), tcp_output_segment(), tcp_parseopt(), tcp_pcb_purge(), tcp_process(), tcp_process_refused_data(), tcp_receive(), tcp_recved(), tcp_rexmit_fast(), tcp_rst(), tcp_send_empty_ack(), tcp_slowtmr(), tcp_write(), tcp_write_checks(), tcp_zero_window_probe(), udp_bind(), udp_connect(), and udp_input().