Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ADS7843 Touch Controller

This is hardware specific configuration that configures the resistive touch service for use with the ADS7843 touch controller.

All the functionalities in this configuration are provided by the Resistive Touch - ADS7843 Controller driver.

Macros

#define rtouch_disable_interrupt()   ads7843_disable_interrupt()
 ADS7843 touch driver specific function, see ads7843_disable_interrupt. More...
 
#define rtouch_enable_interrupt()   ads7843_enable_interrupt()
 ADS7843 touch driver specific function, see ads7843_enable_interrupt. More...
 
#define rtouch_get_raw_point(p_x, p_y)   ads7843_get_raw_point(p_x, p_y)
 ADS7843 touch driver specific function, see ads7843_get_raw_point. More...
 
#define rtouch_init_device()   ads7843_init()
 ADS7843 touch driver specific function, see ads7843_init. More...
 
#define rtouch_is_pressed()   ads7843_is_pressed()
 ADS7843 touch driver specific function, see ads7843_is_pressed. More...
 
#define rtouch_set_handler(p_handler)   ads7843_set_handler(p_handler)
 ADS7843 touch driver specific function, see ads7843_set_handler. More...
 

#define rtouch_disable_interrupt ( )    ads7843_disable_interrupt()

ADS7843 touch driver specific function, see ads7843_disable_interrupt.

Referenced by rtouch_disable_pen_interrupt().

#define rtouch_enable_interrupt ( )    ads7843_enable_interrupt()

ADS7843 touch driver specific function, see ads7843_enable_interrupt.

Referenced by rtouch_enable_pen_interrupt().

#define rtouch_get_raw_point (   p_x,
  p_y 
)    ads7843_get_raw_point(p_x, p_y)

ADS7843 touch driver specific function, see ads7843_get_raw_point.

Referenced by rtouch_process().

#define rtouch_init_device ( )    ads7843_init()

ADS7843 touch driver specific function, see ads7843_init.

Referenced by rtouch_init().

#define rtouch_is_pressed ( )    ads7843_is_pressed()

ADS7843 touch driver specific function, see ads7843_is_pressed.

Referenced by gfx_task(), rtouch_pen_handler(), and rtouch_process().

#define rtouch_set_handler (   p_handler)    ads7843_set_handler(p_handler)

ADS7843 touch driver specific function, see ads7843_set_handler.

Referenced by rtouch_enable_pen_interrupt().