Microchip® Advanced Software Framework

timer_mgt_sam.c File Reference

Timer management for LwIP.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "FreeRTOS.h"
#include "task.h"
#include "board.h"
#include "timer_mgt_sam.h"
#include "tc.h"
#include "pmc.h"
#include "sysclk.h"
#include "lwip/sys.h"

Functions

uint32_t sys_get_ms (void)
 Get the system clock time in ms. More...
 
u32_t sys_now (void)
 Returns the current time in milliseconds, may be the same as sys_jiffies or at least based on it. More...
 

uint32_t sys_get_ms ( void  )

Get the system clock time in ms.

References xTaskGetTickCount().

Referenced by sys_now(), and timers_update().

u32_t sys_now ( void  )

Returns the current time in milliseconds, may be the same as sys_jiffies or at least based on it.

References sys_get_ms().

Referenced by sys_timeouts_init().