SAM4L USB host configuration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | USB_HOST_UHI UHI_MSC |
USB Host Configuration. More... | |
#define | USB_HOST_POWER_MAX 500 |
Maximum current allowed on Vbus (mA) More... | |
#define | USB_HOST_HS_SUPPORT |
Authorize the USB HUB support. More... | |
#define | UHC_MODE_CHANGE(b_host_mode) |
USB Host callbacks. More... | |
#define | UHC_VBUS_CHANGE(b_present) |
To notify that the Vbus level has changed Available only in USB hardware with Vbus monitoring. More... | |
#define | UHC_VBUS_ERROR() |
To notify that a Vbus error has occurred Available only in USB hardware with Vbus monitoring. More... | |
#define | UHC_CONNECTION_EVENT(dev, b_present) |
To notify that a device has been connected or disconnected. More... | |
#define | UHC_WAKEUP_EVENT() |
Called when a USB device or the host have wake up the USB line. More... | |
#define | UHC_SOF_EVENT() main_usb_sof_event() |
Called for each received SOF each 1 ms Note: Available in High and Full speed mode. More... | |
#define | UHC_ENUM_EVENT(dev, b_status) |
Called when a USB device configuration must be chosen. More... | |
#define | UHI_MSC_CHANGE(dev, b_plug) main_usb_connection_event(dev,b_plug) |
USB Interface Configuration. More... | |
#define UHC_CONNECTION_EVENT | ( | dev, | |
b_present | |||
) |
To notify that a device has been connected or disconnected.
Referenced by uhc_connection_tree().
#define UHC_ENUM_EVENT | ( | dev, | |
b_status | |||
) |
Called when a USB device configuration must be chosen.
Thus, the application can choose either a configuration number for this device or a configuration number 0 to reject it. If callback not defined the configuration 1 is chosen. Called when a USB device enumeration is completed.
Referenced by uhc_enumeration_error(), uhc_enumeration_step13(), uhc_enumeration_step14(), and uhc_enumeration_step15().
#define UHC_MODE_CHANGE | ( | b_host_mode | ) |
USB Host callbacks.
To notify that the USB mode are switched automatically. This is possible only when ID pin is available.
Referenced by otg_dual_enable(), and otg_id_handler().
#define UHC_SOF_EVENT | ( | ) | main_usb_sof_event() |
Called for each received SOF each 1 ms Note: Available in High and Full speed mode.
Referenced by uhd_sof_interrupt().
#define UHC_VBUS_CHANGE | ( | b_present | ) |
To notify that the Vbus level has changed Available only in USB hardware with Vbus monitoring.
Referenced by uhd_enable(), and uhd_vbus_handler().
#define UHC_VBUS_ERROR | ( | ) |
To notify that a Vbus error has occurred Available only in USB hardware with Vbus monitoring.
Referenced by uhd_vberr_handler().
#define UHC_WAKEUP_EVENT | ( | ) |
Called when a USB device or the host have wake up the USB line.
Referenced by uhc_notify_resume().
#define UHI_MSC_CHANGE | ( | dev, | |
b_plug | |||
) | main_usb_connection_event(dev,b_plug) |
USB Interface Configuration.
Configuration of MSC interface
Referenced by uhi_msc_enable_step3(), and uhi_msc_uninstall().
#define USB_HOST_HS_SUPPORT |
Authorize the USB HUB support.
Authorize the USB host to run in High Speed
#define USB_HOST_POWER_MAX 500 |
Maximum current allowed on Vbus (mA)
Referenced by uhc_enumeration_step13().
#define USB_HOST_UHI UHI_MSC |
USB Host Configuration.
Array of UHI APIs Define the list of UHI supported by USB host.