![]() ![]() | This file contains the QDebug bitbang API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge |
![]() ![]() | |
![]() ![]() | Standard board header file |
![]() ![]() | SAM D21 Xplained Pro board initialization |
![]() ![]() | SAM D21/R21/DA/HA Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM D21/R21/DA/HA Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | User board configuration template |
![]() ![]() | SAM D21 Clock configuration |
![]() ![]() | Common Delay Service |
![]() ![]() | SAM D21/R21/DA/HA Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | This file contains the SAMD QTouch library sample user application |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM Power related functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | QTouch debug settings |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM Reset related functionality |
![]() ![]() | SAM RTC Driver (Count Mode) |
![]() ![]() | SAM RTC Driver (Count Mode) |
![]() ![]() | SAM RTC Driver (Count Interrupt Mode) |
![]() ![]() | SAM RTC Driver (Count Interrupt Mode) |
![]() ![]() | SAM RTC Driver (Tamper) |
![]() ![]() | SAM D21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM D21 System Interrupt Driver |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | SAM TC - Timer Counter Driver |
![]() ![]() | SAM TC - Timer Counter Driver |
![]() ![]() | SAM TC - Timer Counter Callback Driver |
![]() ![]() | SAM TC - Timer Counter Callback Driver |
![]() ![]() | This file contains the SAMD QTouch library initialization, sensor configuration and measurement routines |
![]() ![]() | This file contains the SAMD QTouch Library API for Capacitive Touch acquisition using the PTC module |
![]() ![]() | This file contains the SAMD QTouch Library pin, register and sensors configuration options for Capacitive Touch acquisition using the PTC module |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | USART Serial wrapper service for the SAM D/L/C/R devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |