Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SAMD20/D21 QTouch Example

Purpose

This example demonstrates how to use QTouch library on SAMD20/D21 devices.

Requirements

This example can be used on SAMD20/D21 Xplained Pro and QT1 Xplained Pro.

Description

The program configures the necessary modules for using QTouch library. After it started, users can turn on and off the LED by touching the button and slider, change the color of RGB LED by touching wheel on QT1 Xplained Pro board.