Microchip® Advanced Software Framework

conf_ili9488.h File Reference

ILI9488 configuration.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include "board.h"

Macros

#define COLOR_CONVERT   RGB_24_TO_18BIT
 
#define CONF_ILI9488_USART_SPI   USART0
 
#define CONF_ILI9488_USART_SPI_BAUDRATE   1000000
 
#define CONF_ILI9488_USART_SPI_DEVICE_ID   1
 
#define ILI9488_SPI_BAUDRATE   20000000
 
#define LCD_DATA_CACHE_SIZE   ILI9488_LCD_WIDTH
 Configuration of the ILI9488 LCD display driver. More...
 
#define LCD_DATA_COLOR_UNIT   3
 

#define COLOR_CONVERT   RGB_24_TO_18BIT

Referenced by main(), refresh_display(), and wifi_connect().

#define CONF_ILI9488_USART_SPI   USART0
#define CONF_ILI9488_USART_SPI_BAUDRATE   1000000
#define CONF_ILI9488_USART_SPI_DEVICE_ID   1
#define ILI9488_SPI_BAUDRATE   20000000

Referenced by ili9488_init().

#define LCD_DATA_CACHE_SIZE   ILI9488_LCD_WIDTH

Configuration of the ILI9488 LCD display driver.