Files | |
file | conf_board.h |
SAME70 Xplained board configuration. | |
file | conf_clock.h |
SAME70 clock configuration. | |
file | conf_ili9488.h |
ILI9488 configuration. | |
file | conf_sleepmgr.h |
Chip-specific sleep manager configuration. | |
file | conf_spi_master.h |
Spi Master configuration. | |
file | conf_uart_serial.h |
USART Serial Configuration. | |
file | conf_winc.h |
WINC1500 configuration. | |