AP Configuration.
This structure holds the AP configuration parameters plus the extended AP configuration parameters for M2M AP mode. It should be set by the application when it requests to enable M2M AP operation mode. This mode supports either open, WEP or WPA/WPA2 mixed mode security types.
#include <m2m_types.h>
Data Fields | |
tstrM2MAPConfig | strApConfig |
tstrM2MAPConfigExt | strApConfigExt |
tstrM2MAPConfig tstrM2MAPModeConfig::strApConfig |
Configuration parameters for the WiFi AP.
Referenced by m2m_wifi_enable_ap(), m2m_wifi_start_provision_mode(), and m2m_wifi_start_provision_mode_ext().
tstrM2MAPConfigExt tstrM2MAPModeConfig::strApConfigExt |
Additional configuration parameters for the WiFi AP.
Referenced by m2m_wifi_enable_ap(), m2m_wifi_start_provision_mode(), and m2m_wifi_start_provision_mode_ext().