Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_OLED_UG_2832HSWEG04 |
#define | CONF_BOARD_SD_MMC_SPI |
#define | CONF_BOARD_SPI |
#define | CONF_BOARD_SPI_NPCS1 |
#define | CONF_BOARD_SPI_NPCS2 |
#define | CONF_BOARD_TWI0 |
#define | CONF_BOARD_UART_CONSOLE |
#define | CONSOLE_UART_ID ID_UART1 |
Usart Hw ID used by the console (UART1). More... | |
#define CONF_BOARD_OLED_UG_2832HSWEG04 |
#define CONF_BOARD_SD_MMC_SPI |
#define CONF_BOARD_SPI |
#define CONF_BOARD_SPI_NPCS1 |
#define CONF_BOARD_SPI_NPCS2 |
#define CONF_BOARD_TWI0 |
#define CONF_BOARD_UART_CONSOLE |
#define CONSOLE_UART_ID ID_UART1 |
Usart Hw ID used by the console (UART1).