SD/MMC stack configuration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | SD_MMC_SPI_MODE |
board SPI SD/MMC slot template definition | |
#define | SD_MMC_SPI_MEM_CNT 1 |
#define | SD_MMC_SPI_0_CS 1 |
#define | SD_MMC_SPI SPI0 |
#define SD_MMC_SPI SPI0 |
Referenced by sd_mmc_spi_adtc_start(), sd_mmc_spi_deselect_device(), sd_mmc_spi_init(), sd_mmc_spi_read_word(), sd_mmc_spi_select_device(), sd_mmc_spi_send_clock(), sd_mmc_spi_start_read_block(), sd_mmc_spi_start_read_blocks(), sd_mmc_spi_start_write_block(), sd_mmc_spi_start_write_blocks(), sd_mmc_spi_stop_multiwrite_block(), sd_mmc_spi_stop_read_block(), sd_mmc_spi_stop_write_block(), sd_mmc_spi_wait_busy(), and sd_mmc_spi_write_word().
#define SD_MMC_SPI_0_CS 1 |
#define SD_MMC_SPI_MEM_CNT 1 |
#define SD_MMC_SPI_MODE |