![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | SAM3X clock configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | Serial USART service configuration |
![]() ![]() | WM8731 Configuration |
![]() ![]() | SAM4E DMA Controller (DMAC) driver |
![]() ![]() | SAM4E DMA Controller (DMAC) driver |
![]() ![]() | DMAC (DMA Controller) driver example for SAM |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | SAM3X-EK board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAM3X-EK LEDs support package |
![]() ![]() | SAM3X-EK LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | MT48LC16M16A2 configuration |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Preprocessor utils |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM3X-EK Board Definition |
![]() ![]() | GPIO service for SAM |
![]() ![]() | SDRAM controller (SDRAMC) driver for SAM |
![]() ![]() | SDRAM controller (SDRAMC) driver for SAM |
![]() ![]() | Serial Mode management |
![]() ![]() | Sleep mode access |
![]() ![]() | Sleep mode access |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | Synchronous Serial Controller (SSC) driver for SAM |
![]() ![]() | Synchronous Serial Controller (SSC) driver for SAM |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Two-Wire Interface (TWI) driver for SAM |
![]() ![]() | Two-Wire Interface (TWI) driver for SAM |
![]() ![]() | TWI Master driver for SAM |
![]() ![]() | TWI Master Mode management |
![]() ![]() | TWI Slave driver for SAM |
![]() ![]() | TWI Slave Mode management |
![]() ![]() | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![]() ![]() | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![]() ![]() | Uart Serial for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | USART Serial driver functions |
![]() ![]() | WM8731 driver for SAM |
![]() ![]() | WM8731 driver for SAM |
![]() ![]() | WM8731 example for SAM |
![]() ![]() | System-specific implementation of the _write function used by the standard library |
![]() ![]() | Function for the XMODEM transfer protocol |
![]() ![]() | Function for the XMODEM transfer protocol |