WM8731 driver for SAM.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "wm8731.h"
Variables | |
uint16_t | g_us_wm8731_reg_active_control_value = 0x0000 |
uint16_t | g_us_wm8731_reg_analogue_audio_path_control_value = 0x000A |
uint16_t | g_us_wm8731_reg_digital_audio_interface_format_value = 0x000A |
uint16_t | g_us_wm8731_reg_digital_audio_path_control_value = 0x0008 |
uint16_t | g_us_wm8731_reg_left_headphone_out_value = 0x0079 |
uint16_t | g_us_wm8731_reg_left_line_in_value = 0x0097 |
uint16_t | g_us_wm8731_reg_power_down_control_value = 0x009F |
uint16_t | g_us_wm8731_reg_right_headphone_out_value = 0x0079 |
uint16_t | g_us_wm8731_reg_right_line_in_value = 0x0097 |
uint16_t | g_us_wm8731_reg_sampling_control_value = 0x0000 |
|
static |
References twi_packet::addr_length, twi_packet::buffer, twi_packet::chip, twi_packet::length, twi_master_write(), TWI_WM8731, and WM8731_SLAVE_ADDRESS.
Referenced by wm8731_adc_input_select(), wm8731_dac_select(), wm8731_enable_adc_high_pass_filter(), wm8731_left_headphone_volume_set(), wm8731_left_line_in_volume_set(), wm8731_power_mode_adc_line_in(), wm8731_power_mode_adc_mic(), wm8731_power_mode_all_active(), wm8731_power_mode_dac(), wm8731_power_mode_standby(), wm8731_reset(), wm8731_right_headphone_volume_set(), wm8731_right_line_in_volume_set(), wm8731_set_active(), wm8731_set_bypass_enable(), wm8731_set_core_clock_divider(), wm8731_set_dac_phase(), wm8731_set_dac_soft_mute(), wm8731_set_deemphasis(), wm8731_set_digital_audio_data_bit_length(), wm8731_set_digital_audio_interface_format(), wm8731_set_left_line_in_mute(), wm8731_set_master_or_slave_mode(), wm8731_set_mic_boost(), wm8731_set_mic_mute(), wm8731_set_output_clock_divider(), wm8731_set_power_down_adc(), wm8731_set_power_down_clkout(), wm8731_set_power_down_dac(), wm8731_set_power_down_line_in(), wm8731_set_power_down_mic(), wm8731_set_power_down_osc(), wm8731_set_power_down_output(), wm8731_set_power_off(), wm8731_set_right_line_in_mute(), and wm8731_set_sampling_control().
uint16_t g_us_wm8731_reg_active_control_value = 0x0000 |
uint16_t g_us_wm8731_reg_analogue_audio_path_control_value = 0x000A |
uint16_t g_us_wm8731_reg_digital_audio_interface_format_value = 0x000A |
uint16_t g_us_wm8731_reg_digital_audio_path_control_value = 0x0008 |
uint16_t g_us_wm8731_reg_left_headphone_out_value = 0x0079 |
uint16_t g_us_wm8731_reg_left_line_in_value = 0x0097 |
uint16_t g_us_wm8731_reg_power_down_control_value = 0x009F |
uint16_t g_us_wm8731_reg_right_headphone_out_value = 0x0079 |
uint16_t g_us_wm8731_reg_right_line_in_value = 0x0097 |
uint16_t g_us_wm8731_reg_sampling_control_value = 0x0000 |