Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_PCK0
 Configure PCK0 pin. More...
 
#define CONF_BOARD_SDRAMC
 
#define CONF_BOARD_SSC
 Configure SSC pins. More...
 
#define CONF_BOARD_TWI0
 Configure TWI0 pins. More...
 
#define CONF_BOARD_UART_CONSOLE
 Enable COM port. More...
 
#define CONSOLE_UART_ID   ID_UART
 UART hardware ID used by the console. More...
 

#define CONF_BOARD_PCK0

Configure PCK0 pin.

#define CONF_BOARD_SDRAMC
#define CONF_BOARD_SSC

Configure SSC pins.

#define CONF_BOARD_TWI0

Configure TWI0 pins.

#define CONF_BOARD_UART_CONSOLE

Enable COM port.

#define CONSOLE_UART_ID   ID_UART

UART hardware ID used by the console.

Referenced by main().