Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WM8731 unit test for SAM3X_EK Documentation

Introduction

This is the unit test application for the WM8731 module. It consists of test cases for the following functionalities:

  • WM8731 transfer test.

Main Files

Device Info

All SAM devices with TWI and SSC interface can be used. This example has been tested with the following setup:

  • sam3u4e_sam3u_ek
  • sam3x8h_sam3x_ek

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/