Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCafec_ch_configAFEC channel configuration structure
oCafec_configAnalog-Front-End Controller configuration structure
oCafec_temp_sensor_configAFEC Temperature Sensor configuration structure
oCgenclk_configHardware representation of a set of generic clock parameters
oCpll_configHardware-specific representation of PLL configuration
oCsam_uart_optOption list for UART peripheral initialization
oCsam_usart_opt_t
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCuart_config_optical
oCuart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_opt_t
\Cusart_spi_opt_t