![]() | See Quickstart guide for SAM FLASHCALW driver |
![]() | Receiver Transmitter (USART) |
![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | Driver for the BPM (Backup Power Manager) |
![]() | Compiler abstraction layer and code utilities for AT91SAM |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's on-chip External Interrupt Controller (EIC) |
![]() | |
![]() ![]() | A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (SAM4L) |
![]() ![]() ![]() | |
![]() | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Asynchronous Timer functionality |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | See Quick start guide for Serial Interface service |
![]() | Transmitter (USART) |
![]() | See Quick start guide for the common IOPORT service |
![]() | Driver for the WDT (Watchdog Timer) |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | |
![]() ![]() ![]() | Symbols to use for configuring the board and its initialization |
![]() ![]() ![]() | Symbols that describe features and capabilities of the board |