Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SAM4L-EK Board

Modules

 Feature definitions
 

Macros

#define ioport_set_pin_peripheral_mode(pin, mode)
 Set peripheral mode for one single IOPORT pin. More...
 

Functions

void board_init (void)
 This function initializes the board target resources. More...
 

#define ioport_set_pin_peripheral_mode (   pin,
  mode 
)
Value:
do {\
} while (0)
static void ioport_set_pin_mode(ioport_pin_t pin, ioport_mode_t mode)
Set pin mode for one single IOPORT pin.
Definition: ioport.h:217
static void ioport_disable_pin(ioport_pin_t pin)
Disable IOPORT pin, based on a pin created with IOPORT_CREATE_PIN().
Definition: ioport.h:179

Set peripheral mode for one single IOPORT pin.

It will configure port mode and disable pin mode (but enable peripheral).

Parameters
pinIOPORT pin to configure
modeMode masks to configure for the specified pin (IOPORT Modes)

Referenced by board_init().