_IPheader | IP Header structure |
 arp_header | ARP header structure |
 emac_dev_mem | EMAC device memory management struct |
 emac_device | EMAC driver structure |
 emac_options | Input parameters when initializing the emac module mode |
 emac_rx_descriptor | Receive buffer descriptor struct |
  emac_rx_addr | |
   emac_rx_addr_bm | |
  emac_rx_status | |
   emac_rx_status_bm | |
 emac_tx_descriptor | Transmit buffer descriptor struct |
  emac_tx_status | |
   emac_tx_status_bm | |
 eth_packet | Ethernet packet structure |
 ethernet_header | Ethernet header structure |
 genclk_config | Hardware representation of a set of generic clock parameters |
 icmp_echo_header | ICMP echo header structure |
 pll_config | Hardware-specific representation of PLL configuration |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 tLED_DESCRIPTOR | |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |