IP Header structure.
#include <mini_ip.h>
Data Fields | |
uint8_t | ip_dst [4] |
Destination IP address. More... | |
uint8_t | ip_hl_v |
Header length and version. More... | |
uint16_t | ip_id |
Identification. More... | |
uint16_t | ip_len |
Total length. More... | |
uint16_t | ip_off |
Fragment offset field. More... | |
uint8_t | ip_p |
Protocol. More... | |
uint8_t | ip_src [4] |
Source IP address. More... | |
uint16_t | ip_sum |
Checksum. More... | |
uint8_t | ip_tos |
Type of service. More... | |
uint8_t | ip_ttl |
Time to live. More... | |
uint8_t _IPheader::ip_dst[4] |
Destination IP address.
Referenced by emac_display_ip_packet(), and emac_process_ip_packet().
uint8_t _IPheader::ip_hl_v |
Header length and version.
Referenced by emac_display_ip_packet().
uint16_t _IPheader::ip_id |
Identification.
Referenced by emac_display_ip_packet().
uint16_t _IPheader::ip_len |
Total length.
Referenced by emac_display_ip_packet(), and emac_process_ip_packet().
uint16_t _IPheader::ip_off |
Fragment offset field.
uint8_t _IPheader::ip_p |
Protocol.
Referenced by emac_display_ip_packet(), and emac_process_ip_packet().
uint8_t _IPheader::ip_src[4] |
Source IP address.
Referenced by emac_display_ip_packet(), and emac_process_ip_packet().
uint16_t _IPheader::ip_sum |
Checksum.
Referenced by emac_display_ip_packet().
uint8_t _IPheader::ip_tos |
Type of service.
Referenced by emac_display_ip_packet().
uint8_t _IPheader::ip_ttl |
Time to live.