Microchip® Advanced Software Framework

conf_uart_serial.h File Reference

Serial USART service configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_UART   USART2
 USART Interface. More...
 
#define CONF_UART_BAUDRATE   115200
 Baudrate setting. More...
 
#define CONF_UART_CHAR_LENGTH   US_MR_CHRL_8_BIT
 Character length setting. More...
 
#define CONF_UART_PARITY   US_MR_PAR_NO
 Parity setting. More...
 
#define CONF_UART_STOP_BITS   US_MR_NBSTOP_1_BIT
 Stop bits setting. More...
 

#define CONF_UART   USART2

USART Interface.

#define CONF_UART_BAUDRATE   115200

Baudrate setting.

#define CONF_UART_CHAR_LENGTH   US_MR_CHRL_8_BIT

Character length setting.

#define CONF_UART_PARITY   US_MR_PAR_NO

Parity setting.

#define CONF_UART_STOP_BITS   US_MR_NBSTOP_1_BIT

Stop bits setting.