Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Set of unit tests for IISC - Inter-IC Sound Controller on SAM4L-EK Documentation

Introduction

This is the unit test application for the IISC driver. It contains one test case for the IISC module:

  • Test audio data by set loop back mode.

Main Files

Device Info

Only SAM4L devices can be used. This example has been tested with the following setup:

  • sam4lc4c_sam4l_ek

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/