SPI command to send.
Data Fields | |
uint8_t * | cmd |
uint8_t | cmd_rx:1 |
uint8_t | cmd_size:7 |
uint8_t * | data |
uint16_t | data_size |
uint8_t | dummy_size |
uint8_t* spi_command::cmd |
Referenced by spi_send_cmd().
uint8_t spi_command::cmd_rx |
Referenced by spi_send_cmd().
uint8_t spi_command::cmd_size |
Referenced by spi_send_cmd().
uint8_t* spi_command::data |
Referenced by at25_enable_write(), at25_erase_block_4k(), at25_read(), at25_read_id(), at25_read_status(), at25_unprotect_sector(), at25_write(), and spi_send_cmd().
uint16_t spi_command::data_size |
Referenced by spi_send_cmd().
uint8_t spi_command::dummy_size |
Referenced by spi_send_cmd().