Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
volatile S16 * | s16ptr |
volatile S32 * | s32ptr |
volatile S64 * | s64ptr |
volatile S8 * | s8ptr |
volatile U16 * | u16ptr |
volatile U32 * | u32ptr |
volatile U64 * | u64ptr |
volatile U8 * | u8ptr |
volatile S16* StructVPtr::s16ptr |
volatile S32* StructVPtr::s32ptr |
volatile S64* StructVPtr::s64ptr |
volatile S8* StructVPtr::s8ptr |
volatile U16* StructVPtr::u16ptr |
volatile U32* StructVPtr::u32ptr |
volatile U64* StructVPtr::u64ptr |
volatile U8* StructVPtr::u8ptr |