PLC UART Buffered configuration file.
This file contains basic functions for the SAM BUFFERED UART, with support for all modes, settings and clock speeds.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ID_TC_UART ID_TC5 |
Timers Configuration. More... | |
#define | RX_UART_BUF0_SIZE 1024 |
Configuration Size Buffers. More... | |
#define | RX_UART_BUF1_SIZE 1024 |
#define | TC_UART TC1 |
#define | TC_UART_CHN 2 |
#define | TC_UART_Handler TC5_Handler |
#define | TX_UART_BUF0_SIZE 1024 |
#define | TX_UART_BUF1_SIZE 1024 |
#define ID_TC_UART ID_TC5 |
Timers Configuration.
Referenced by _configure_TC_uart().
#define RX_UART_BUF0_SIZE 1024 |
Configuration Size Buffers.
Referenced by buart_if_read(), and UART0_Handler().
#define RX_UART_BUF1_SIZE 1024 |
Referenced by buart_if_read().
#define TC_UART TC1 |
Referenced by _configure_TC_uart(), buart_if_close(), buart_if_open(), TC_UART_Handler(), and UART0_Handler().
#define TC_UART_CHN 2 |
Referenced by _configure_TC_uart(), buart_if_close(), buart_if_open(), TC_UART_Handler(), and UART0_Handler().
#define TC_UART_Handler TC5_Handler |
#define TX_UART_BUF0_SIZE 1024 |
Referenced by buart_if_write().
#define TX_UART_BUF1_SIZE 1024 |
Referenced by buart_if_write().