Microchip® Advanced Software Framework

map_ports_t Struct Reference

Data Fields

uint8_t uc_chn
 
uint8_t uc_s_type
 
uint32_t ul_speed
 
uint16_t us_rx_size
 
uint16_t us_tx_size
 

uint8_t map_ports_t::uc_chn
uint8_t map_ports_t::uc_s_type
uint32_t map_ports_t::ul_speed
uint16_t map_ports_t::us_rx_size
uint16_t map_ports_t::us_tx_size