Option list for UART peripheral initialization.
#include <uart.h>
Data Fields | |
uint32_t | ul_baudrate |
Expected baud rate. More... | |
uint32_t | ul_mck |
MCK for UART. More... | |
uint32_t | ul_mode |
Initialize value for UART mode register. More... | |
uint32_t sam_uart_opt::ul_baudrate |
Expected baud rate.
Referenced by buart_if_open(), uart_init(), and usart_serial_init().
uint32_t sam_uart_opt::ul_mck |
MCK for UART.
Referenced by buart_if_open(), uart_init(), and usart_serial_init().
uint32_t sam_uart_opt::ul_mode |
Initialize value for UART mode register.
Referenced by buart_if_open(), uart_init(), and usart_serial_init().