SAM Analog Comparator Driver.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include "ac.h"
Functions | |
static enum status_code | _ac_set_config (struct ac_module *const module_inst, struct ac_config *const config) |
enum status_code | ac_chan_set_config (struct ac_module *const module_inst, const enum ac_chan_channel channel, struct ac_chan_config *const config) |
Writes an Analog Comparator channel configuration to the hardware module. More... | |
enum status_code | ac_init (struct ac_module *const module_inst, Ac *const hw, struct ac_config *const config) |
Initializes and configures the Analog Comparator driver. More... | |
enum status_code | ac_reset (struct ac_module *const module_inst) |
Resets and disables the Analog Comparator driver. More... | |
void | ac_win_disable (struct ac_module *const module_inst, const enum ac_win_channel win_channel) |
Disables an Analog Comparator window channel that was previously enabled. More... | |
enum status_code | ac_win_enable (struct ac_module *const module_inst, const enum ac_win_channel win_channel) |
Enables an Analog Comparator window channel that was previously configured. More... | |
uint8_t | ac_win_get_status (struct ac_module *const module_inst, const enum ac_win_channel win_channel) |
Determines the state of a specified Window Comparator. More... | |
enum status_code | ac_win_set_config (struct ac_module *const module_inst, enum ac_win_channel const win_channel, struct ac_win_config *const config) |
Function used to setup interrupt selection of a window. More... | |
|
static |
References ac_is_syncing(), Assert, ac_config::run_in_standby, and STATUS_OK.
Referenced by ac_init().