Analog Comparator module configuration structure.
Configuration structure for a comparator channel, to configure the input and output settings of the comparator.
#include <ac.h>
Data Fields | |
enum gclk_generator | ana_source_generator |
Analog source generator for AC GCLK. More... | |
enum gclk_generator | dig_source_generator |
Digital source generator for AC GCLK. More... | |
bool | run_in_standby [AC_PAIRS] |
If true , the comparator pairs will continue to sample during sleep mode when triggered. More... | |
enum gclk_generator ac_config::ana_source_generator |
Analog source generator for AC GCLK.
Referenced by ac_get_config_defaults(), and ac_init().
enum gclk_generator ac_config::dig_source_generator |
Digital source generator for AC GCLK.
Referenced by ac_get_config_defaults(), and ac_init().
bool ac_config::run_in_standby[AC_PAIRS] |
If true
, the comparator pairs will continue to sample during sleep mode when triggered.
Referenced by _ac_set_config(), and ac_get_config_defaults().