Configure for I2S clock (SCK).
#include <i2s.h>
Data Fields | |
enum gclk_generator | gclk_src |
Clock source selection. More... | |
uint8_t | mck_out_div |
Divide generic clock to master clock output (1~32, 0,1 means no div) More... | |
bool | mck_out_enable |
Generate MCK clock output. More... | |
bool | mck_out_invert |
Invert master clock output. More... | |
enum i2s_master_clock_source | mck_src |
Master clock source selection: generated or input from pin. More... | |
uint8_t | sck_div |
Divide generic clock to serial clock (1~32, 0,1 means no div) More... | |
bool | sck_out_invert |
Invert serial clock output. More... | |
enum i2s_serial_clock_source | sck_src |
Serial clock source selection: generated or input from pin. More... | |
enum gclk_generator i2s_clock_config::gclk_src |
Clock source selection.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
uint8_t i2s_clock_config::mck_out_div |
Divide generic clock to master clock output (1~32, 0,1 means no div)
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
bool i2s_clock_config::mck_out_enable |
Generate MCK clock output.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
bool i2s_clock_config::mck_out_invert |
Invert master clock output.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
enum i2s_master_clock_source i2s_clock_config::mck_src |
Master clock source selection: generated or input from pin.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
uint8_t i2s_clock_config::sck_div |
Divide generic clock to serial clock (1~32, 0,1 means no div)
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
bool i2s_clock_config::sck_out_invert |
Invert serial clock output.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
enum i2s_serial_clock_source i2s_clock_config::sck_src |
Serial clock source selection: generated or input from pin.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().