Configuration struct for the TCC module waveform extension.
This structure is used to specify the waveform extension features for TCC.
#include <tcc.h>
Data Fields | |
bool | invert [TCC_NUM_WAVE_OUTPUTS] |
Invert waveform final outputs lines. More... | |
struct tcc_non_recoverable_fault_config | non_recoverable_fault [TCC_NUM_WAVE_OUTPUTS] |
Configuration for non-recoverable faults. More... | |
struct tcc_recoverable_fault_config | recoverable_fault [TCC_NUM_FAULTS] |
Configuration for recoverable faults. More... | |
bool tcc_wave_extension_config::invert[TCC_NUM_WAVE_OUTPUTS] |
Invert waveform final outputs lines.
Referenced by _tcc_build_drvctrl().
struct tcc_non_recoverable_fault_config tcc_wave_extension_config::non_recoverable_fault[TCC_NUM_WAVE_OUTPUTS] |
Configuration for non-recoverable faults.
Referenced by _tcc_build_drvctrl().
struct tcc_recoverable_fault_config tcc_wave_extension_config::recoverable_fault[TCC_NUM_FAULTS] |
Configuration for recoverable faults.
Referenced by _tcc_build_faults().