Microchip® Advanced Software Framework

system_gclk_chan_config Struct Reference

Generic Clock configuration structure.

Configuration structure for a Generic Clock channel. This structure should be initialized by the system_gclk_chan_get_config_defaults() function before being modified by the user application.

#include <gclk.h>

Data Fields

enum gclk_generator source_generator
 Generic Clock Generator source channel. More...
 

enum gclk_generator system_gclk_chan_config::source_generator

Generic Clock Generator source channel.

Referenced by system_clock_init(), system_gclk_chan_get_config_defaults(), and system_gclk_chan_set_config().