Microchip® Advanced Software Framework

system.c File Reference

SAM System related functionality.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <system.h>

Functions

void _system_dummy_init (void)
 
void system_init (void)
 Initialize system. More...
 

void _system_dummy_init ( void  )

Dummy initialization function, used as a weak alias target for the various init functions called by system_init().