SAM SERCOM USART Asynchronous Driver.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include "usart_interrupt.h"
Functions | |
void | _usart_interrupt_handler (uint8_t instance) |
enum status_code | _usart_read_buffer (struct usart_module *const module, uint8_t *rx_data, uint16_t length) |
enum status_code | _usart_write_buffer (struct usart_module *const module, uint8_t *tx_data, uint16_t length) |
void | usart_abort_job (struct usart_module *const module, enum usart_transceiver_type transceiver_type) |
Cancels ongoing read/write operation. More... | |
enum status_code | usart_get_job_status (struct usart_module *const module, enum usart_transceiver_type transceiver_type) |
Get status from the ongoing or last asynchronous transfer operation. More... | |
enum status_code | usart_read_buffer_job (struct usart_module *const module, uint8_t *rx_data, uint16_t length) |
Asynchronous buffer read. More... | |
enum status_code | usart_read_job (struct usart_module *const module, uint16_t *const rx_data) |
Asynchronous read a single char. More... | |
void | usart_register_callback (struct usart_module *const module, usart_callback_t callback_func, enum usart_callback callback_type) |
Registers a callback. More... | |
void | usart_unregister_callback (struct usart_module *const module, enum usart_callback callback_type) |
Unregisters a callback. More... | |
enum status_code | usart_write_buffer_job (struct usart_module *const module, uint8_t *tx_data, uint16_t length) |
Asynchronous buffer write. More... | |
enum status_code | usart_write_job (struct usart_module *const module, const uint16_t *tx_data) |
Asynchronous write a single char. More... | |
void _usart_interrupt_handler | ( | uint8_t | instance | ) |
Handles interrupts as they occur, and it will run callback functions which are registered and enabled.
[in] | instance | ID of the SERCOM instance calling the interrupt handler. |
References _sercom_instances, STATUS_ERR_BAD_DATA, STATUS_ERR_BAD_FORMAT, STATUS_ERR_OVERFLOW, STATUS_ERR_PACKET_COLLISION, STATUS_ERR_PROTOCOL, STATUS_OK, USART_CALLBACK_BUFFER_RECEIVED, USART_CALLBACK_BUFFER_TRANSMITTED, USART_CALLBACK_ERROR, and USART_CHARACTER_SIZE_9BIT.
Referenced by usart_init().
enum status_code _usart_read_buffer | ( | struct usart_module *const | module, |
uint8_t * | rx_data, | ||
uint16_t | length | ||
) |
Asynchronous read of a buffer with a given length
[in] | module | Pointer to USART software instance struct |
[in] | rx_data | Pointer to data to be received |
[in] | length | Length of data buffer |
References Assert, length, STATUS_BUSY, STATUS_OK, system_interrupt_enter_critical_section(), and system_interrupt_leave_critical_section().
Referenced by usart_read_buffer_job(), and usart_read_job().
enum status_code _usart_write_buffer | ( | struct usart_module *const | module, |
uint8_t * | tx_data, | ||
uint16_t | length | ||
) |
Asynchronous write of a buffer with a given length
[in] | module | Pointer to USART software instance struct |
[in] | tx_data | Pointer to data to be transmitted |
[in] | length | Length of data buffer |
References Assert, length, STATUS_BUSY, STATUS_OK, system_interrupt_enter_critical_section(), and system_interrupt_leave_critical_section().
Referenced by usart_write_buffer_job(), and usart_write_job().