Microchip® Advanced Software Framework

Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers.

#include <compiler.h>

Data Fields

const int16_t * s16ptr
 
const int32_t * s32ptr
 
const int64_t * s64ptr
 
const int8_t * s8ptr
 
const uint16_t * u16ptr
 
const uint32_t * u32ptr
 
const uint64_t * u64ptr
 
const uint8_t * u8ptr
 

const int16_t* UnionCPtr::s16ptr
const int32_t* UnionCPtr::s32ptr
const int64_t* UnionCPtr::s64ptr
const int8_t* UnionCPtr::s8ptr
const uint16_t* UnionCPtr::u16ptr
const uint32_t* UnionCPtr::u32ptr
const uint64_t* UnionCPtr::u64ptr
const uint8_t* UnionCPtr::u8ptr