Configuration struct for TC module in 32-bit size counter mode.
#include <tc.h>
Data Fields | |
bool | enabled |
When true , PWM output for the given channel is enabled. More... | |
uint32_t | pin_mux |
Specifies Multiplexer (MUX) setting for each output channel pin. More... | |
uint32_t | pin_out |
Specifies pin output for each channel. More... | |
bool tc_pwm_channel::enabled |
When true
, PWM output for the given channel is enabled.
Referenced by tc_get_config_defaults(), and tc_init().
uint32_t tc_pwm_channel::pin_mux |
Specifies Multiplexer (MUX) setting for each output channel pin.
Referenced by tc_get_config_defaults(), and tc_init().
uint32_t tc_pwm_channel::pin_out |
Specifies pin output for each channel.
Referenced by tc_get_config_defaults(), and tc_init().