_events_module | |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 events_config | Events configuration struct |
 events_resource | Event channel resource |
 port_config | Port pin configuration structure |
 rtc_count_config | RTC Count configuration structure |
 rtc_count_events | RTC Count event enable/disable structure |
 rtc_tamper_config | RTC Tamper configuration structure |
 rtc_tamper_input_config | RTC tamper input configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 system_clock_source_dpll_config | Configuration structure for DPLL |
 system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
 system_clock_source_osc48m_config | Configuration structure for OSC48M |
 system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 system_standby_config | Standby configuration |
 system_voltage_references_config | Voltage References System (VREF) Control configuration |
 system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 test_case | A test case |
 test_suite | A test suite |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |