Microchip® Advanced Software Framework

Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers.

#include <compiler.h>

Data Fields

const volatile int16_t * s16ptr
 
const volatile int32_t * s32ptr
 
const volatile int64_t * s64ptr
 
const volatile int8_t * s8ptr
 
const volatile uint16_t * u16ptr
 
const volatile uint32_t * u32ptr
 
const volatile uint64_t * u64ptr
 
const volatile uint8_t * u8ptr
 

const volatile int16_t* UnionCVPtr::s16ptr
const volatile int32_t* UnionCVPtr::s32ptr
const volatile int64_t* UnionCVPtr::s64ptr
const volatile int8_t* UnionCVPtr::s8ptr
const volatile uint16_t* UnionCVPtr::u16ptr
const volatile uint32_t* UnionCVPtr::u32ptr
const volatile uint64_t* UnionCVPtr::u64ptr
const volatile uint8_t* UnionCVPtr::u8ptr