Microchip® Advanced Software Framework

Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers.

#include <compiler.h>

Data Fields

volatile int16_t * s16ptr
 
volatile int32_t * s32ptr
 
volatile int64_t * s64ptr
 
volatile int8_t * s8ptr
 
volatile uint16_t * u16ptr
 
volatile uint32_t * u32ptr
 
volatile uint64_t * u64ptr
 
volatile uint8_t * u8ptr
 

volatile int16_t* UnionVPtr::s16ptr
volatile int32_t* UnionVPtr::s32ptr
volatile int64_t* UnionVPtr::s64ptr
volatile int8_t* UnionVPtr::s8ptr
volatile uint16_t* UnionVPtr::u16ptr
volatile uint32_t* UnionVPtr::u32ptr
volatile uint64_t* UnionVPtr::u64ptr
volatile uint8_t* UnionVPtr::u8ptr