SAM TC - Timer Counter Driver.
Copyright (c) 2014-2020 Microchip Technology Inc. and its subsidiaries.
#include "tc.h"
Functions | |
uint8_t | _tc_get_inst_index (Tc *const hw) |
uint32_t | tc_get_capture_value (const struct tc_module *const module_inst, const enum tc_compare_capture_channel channel_index) |
Gets the TC module capture value. More... | |
uint32_t | tc_get_count_value (const struct tc_module *const module_inst) |
Get TC module count value. More... | |
enum status_code | tc_init (struct tc_module *const module_inst, Tc *const hw, const struct tc_config *const config) |
Initializes a hardware TC module instance. More... | |
enum status_code | tc_reset (const struct tc_module *const module_inst) |
Resets the TC module. More... | |
enum status_code | tc_set_compare_value (const struct tc_module *const module_inst, const enum tc_compare_capture_channel channel_index, const uint32_t compare) |
Sets a TC module compare value. More... | |
enum status_code | tc_set_count_value (const struct tc_module *const module_inst, const uint32_t count) |
Sets TC module count value. More... | |
enum status_code | tc_set_top_value (const struct tc_module *const module_inst, const uint32_t top_value) |
Set the timer TOP/period value. More... | |