Configure for I2S clock unit.
#include <i2s.h>
Data Fields | |
struct i2s_clock_config | clock |
Configure clock generation. More... | |
struct i2s_frame_config | frame |
Configure frame generation. More... | |
struct i2s_pin_config | fs_pin |
Configure frame sync pin. More... | |
struct i2s_pin_config | mck_pin |
Configure master clock pin. More... | |
struct i2s_pin_config | sck_pin |
Configure serial clock pin. More... | |
struct i2s_clock_config i2s_clock_unit_config::clock |
Configure clock generation.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
struct i2s_frame_config i2s_clock_unit_config::frame |
Configure frame generation.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
struct i2s_pin_config i2s_clock_unit_config::fs_pin |
Configure frame sync pin.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
struct i2s_pin_config i2s_clock_unit_config::mck_pin |
Configure master clock pin.
Referenced by i2s_clock_unit_get_config_defaults(), and i2s_clock_unit_set_config().
struct i2s_pin_config i2s_clock_unit_config::sck_pin |
Configure serial clock pin.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().