Configure for I2S frame.
#include <i2s.h>
Data Fields | |
enum i2s_data_delay | data_delay |
Data delay from Frame Sync (FS) to first data bit. More... | |
struct i2s_frame_sync_config | frame_sync |
Frame sync (FS) More... | |
uint8_t | number_slots |
Number of slots in a frame (1~8, 0,1 means minimum 1) More... | |
enum i2s_slot_size | slot_size |
Size of each slot in frame. More... | |
enum i2s_data_delay i2s_frame_config::data_delay |
Data delay from Frame Sync (FS) to first data bit.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
struct i2s_frame_sync_config i2s_frame_config::frame_sync |
Frame sync (FS)
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
uint8_t i2s_frame_config::number_slots |
Number of slots in a frame (1~8, 0,1 means minimum 1)
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().
enum i2s_slot_size i2s_frame_config::slot_size |
Size of each slot in frame.
Referenced by i2s_clock_unit_get_config_defaults(), i2s_clock_unit_set_config(), and setup_i2s().