SAM RTC Driver Configuration Header.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | RTC_CLOCK_SOURCE RTC_CLOCK_SELECTION_ULP1K |
Select RTC clock. More... | |
#define RTC_CLOCK_SOURCE RTC_CLOCK_SELECTION_ULP1K |
Select RTC clock.
Use 1.024kHz from 32kHz internal ULP oscillator(OSCULP32K) for RTC clock , before using the clock, OSCULP32K and its 1kHz output should be enabled in the clock configuration file.
Referenced by rtc_calendar_init().