Configuration structure for OSCULP32K.
Internal 32KHz Ultra Low Power oscillator configuration structure.
#include <clock_feature.h>
Data Fields | |
bool | write_once |
Lock configuration after it has been written, a device reset will release the lock. More... | |
bool system_clock_source_osculp32k_config::write_once |
Lock configuration after it has been written, a device reset will release the lock.
Referenced by system_clock_source_osculp32k_get_config_defaults(), and system_clock_source_osculp32k_set_config().