Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
const int16_t * | s16ptr |
const int32_t * | s32ptr |
const int64_t * | s64ptr |
const int8_t * | s8ptr |
const uint16_t * | u16ptr |
const uint32_t * | u32ptr |
const uint64_t * | u64ptr |
const uint8_t * | u8ptr |
const int16_t* UnionCPtr::s16ptr |
const int32_t* UnionCPtr::s32ptr |
const int64_t* UnionCPtr::s64ptr |
const int8_t* UnionCPtr::s8ptr |
const uint16_t* UnionCPtr::u16ptr |
const uint32_t* UnionCPtr::u32ptr |
const uint64_t* UnionCPtr::u64ptr |
const uint8_t* UnionCPtr::u8ptr |