Here is a list of all related documentation pages:
[detail level
1
2
]
License
Subject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products
Overview
This unit test carries out tests for TCC driver
SAM TCC Unit Test
Overview:
Extra Information for PORT Driver
Examples for PORT Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM Port (PORT) Driver
Quick Start Guide for PORT - Basic
In this use case, the PORT module is configured for:
Document Revision History
Extra Information for SYSTEM PINMUX Driver
Examples for SYSTEM PINMUX Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM System Pin Multiplexer (SYSTEM PINMUX) Driver
Quick Start Guide for SYSTEM PINMUX - Basic
In this use case, the PINMUX module is configured for:
Document Revision History
Extra Information for TCC Driver
Examples for TCC Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM Timer Counter for Control Applications (TCC) Driver
Quick Start Guide for TCC - Basic
The supported board list:
Quick Start Guide for TCC - Double Buffering and Circular
The supported board list:
Quick Start Guide for TCC - Timer
The supported board list:
Quick Start Guide for TCC - Callback
The supported board list:
Quick Start Guide for TCC - Non-Recoverable Fault
The supported kit list:
Quick Start Guide for TCC - Recoverable Fault
The supported board list:
Quick Start Guide for Using DMA with TCC
The supported board list:
Document Revision History
Extra Information for SYSTEM Driver
Document Revision History
Extra Information for SYSTEM CLOCK Driver
Examples for System Clock Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM System Clock Management (SYSTEM CLOCK) Driver
Document Revision History
Extra Information for SYSTEM INTERRUPT Driver
Examples for SYSTEM INTERRUPT Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM System Interrupt (SYSTEM INTERRUPT) Driver
Document Revision History
Extra Information for EVENTS Driver
Examples for EVENTS Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM Event System (EVENTS) Driver
Document Revision History
Extra Information for EXTINT Driver
Examples for EXTINT Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM External Interrupt (EXTINT) Driver
Document Revision History
Quick start guide for Serial Interface service
This is the quick start guide for the
Serial Interface module
, with step-by-step instructions on how to configure and use the serial in a selection of use cases
Advanced use case - Send a packet of serial data
In this use case, the USART module is configured for:
Extra Information for SERCOM USART Driver
Examples for SERCOM USART Driver
This is a list of the available Quick Start guides (QSGs) and example applications for
SAM Serial USART (SERCOM USART) Driver
Quick Start Guide for SERCOM USART - Basic
This quick start will echo back characters typed into the terminal
Quick Start Guide for SERCOM USART - Callback
This quick start will echo back characters typed into the terminal, using asynchronous TX and RX callbacks from the USART peripheral
Quick Start Guide for Using DMA with SERCOM USART
The supported board list:
Quick Start Guide for SERCOM USART LIN
The supported board list:
SERCOM USART MUX Settings
The following lists the possible internal SERCOM module pad function assignments, for the four SERCOM pads when in USART mode
Document Revision History
Generated on Sat Mar 5 2022 01:10:32 for Unit Tests for the SAM C21 TCC Driver by
1.8.5