_events_module | |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 events_config | Events configuration struct |
 events_hook | Event hook |
 events_resource | Event channel resource |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 port_config | Port pin configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 system_clock_source_dpll_config | Configuration structure for DPLL |
 system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
 system_clock_source_osc48m_config | Configuration structure for OSC48M |
 system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 system_standby_config | Standby configuration |
 system_voltage_references_config | Voltage References System (VREF) Control configuration |
 system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
 tcc_capture_config | Configuration struct for the TCC module capture |
 tcc_config | TCC configuration structure |
 tcc_counter_config | Configuration struct for the TCC module base counter |
 tcc_events | TCC event enable/disable structure |
 tcc_input_event_config | TCC input event enable/disable/configure structure |
 tcc_match_wave_config | Configuration struct for the TCC module match/wave generation |
 tcc_module | TCC software device instance structure |
 tcc_non_recoverable_fault_config | Configuration struct for TCC module non-recoverable fault |
 tcc_output_event_config | TCC output event enable/disable/configure structure |
 tcc_pins_config | Configuration struct for the TCC module output pins |
 tcc_recoverable_fault_config | Configuration struct for TCC module recoverable fault |
 tcc_wave_extension_config | Configuration struct for the TCC module waveform extension |
 test_case | A test case |
 test_suite | A test suite |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |