Microchip® Advanced Software Framework

tcc_non_recoverable_fault_config Struct Reference

Configuration struct for TCC module non-recoverable fault.

#include <tcc.h>

Data Fields

uint8_t filter_value
 Fault filter value applied on TCEx event input line (0x0 ~ 0xF). More...
 
enum tcc_fault_state_output output
 Output. More...
 

uint8_t tcc_non_recoverable_fault_config::filter_value

Fault filter value applied on TCEx event input line (0x0 ~ 0xF).

Must be 0 when TCEx event is used as synchronous event.

enum tcc_fault_state_output tcc_non_recoverable_fault_config::output

Output.

Referenced by _tcc_build_drvctrl(), and run_faultx_test().