Microchip® Advanced Software Framework

Examples for Reset Controller Driver

This is a list of the available Quick Start Guides (QSGs) and example applications for SAM3/4C/4CM/4CP/4E/4N/4S/G/V71/V70/S70/E70 Reset Controller (RSTC) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.